{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "8-channel digital input; 24 VDC; 3 ms; 2-conductor connection; Extreme", "description" : "<p>This digital input module is a 2-wire device featuring eight channels in a width of just 12 mm (0.47 inch).</p><p>It receives binary control signals from digital field devices (e.g., sensors, encoders, switches or proximity sensors).</p><p>The module features Push-in CAGE CLAMP<sup>®</sup> connections enabling solid conductors to be connected by simply pushing them in.</p><p>Each input channel has a noise-rejection RC filter with 3.0 ms time constant.</p><p>A green LED indicates the signal state of each channel.</p><p>Field and system levels are electrically isolated.</p><p>An operating tool with a 2.5 mm blade (210-719) is required to open the Push-in CAGE CLAMP<sup>®</sup> connections.</p><p></p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>", "mpn" : "750-1415/040-000", "sku" : "750-1415/040-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001800001347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4fGltYWdlL2pwZWd8YURjekwyZzVaaTh4TkRZNE9UY3pOakUyTXpNMU9DOHlNREJmTURJd01EQXdNVGd3TURBd01UTTBOekF3TURFd01HSTJYMFJGTG1wd1p3fGE1MThjNjk3MDhkMzBkMWI3YWM1ZjVjOTM3YjI1NDAxOTU1MTJmYjk4M2ZmZTM3ODJkMjRkOGU3Y2RlODI3MmQ", "gtin13" : "4050821460213", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/8-channel-digital-input/p/750-1415_040-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]