{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "8-channel digital input; 24 VDC; 0.2 ms; 2-conductor connection; Extreme",
"description" : "<p>This digital input module is a 2-wire device featuring eight channels in a width of just 12 mm (0.47 inch).</p><p>It receives binary control signals from digital field devices (e.g., sensors, encoders, switches or proximity sensors).</p><p>The module features Push-in CAGE CLAMP<sup>®</sup> connections enabling solid conductors to be connected by simply pushing them in. </p><p>Each input channel has a noise-rejection RC filter with 0.2 ms time constant.</p><p>A green LED indicates the signal state of each channel.</p><p>Field and system levels are electrically isolated.</p><p>An operating tool with a 2.5 mm blade (210-719) is required to open the Push-in CAGE CLAMP<sup>®</sup> connections.</p><p></p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>",
"mpn" : "750-1416/040-000",
"sku" : "750-1416/040-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001d000216ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg0fGltYWdlL2pwZWd8YURneEwyZzJaQzh4TkRZNE9EWXlNelk0T1RjMU9DOHlNREJmTURJd01EQXdNV1F3TURBeU1UWmlZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ1MWU3YTU5N2ZjMTI5ODA4YjVjODU1MmM1Y2Q3YmJiZDU4MmE2YmIyOWIxNmNjZDdmZjg0ZDVmN2U2YmZmZjQ",
"gtin13" : "4055143315654",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/8-channel-digital-input/p/750-1416_040-000"
}
I/O-System 750 XTR: Dort automatisieren, wo jedes andere System an seine Grenzen stößt – und das zuverlässig und wirtschaftlich! XTR – dieses Kürzel im Systemnamen steht für extremen Schutz vor klimatischen Einflüssen, Schwingungen, Erschütterungen und Überspannungen.