{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "8-channel digital output; 24 VDC; 0.5 A; 2-conductor connection; Extreme", "description" : "<p>This digital output module is a 2-wire device featuring eight channels in a width of just 12 mm (0.47 inch).</p><p>It transmits binary control signals from the automation device to the connected actuators (e.g., magnetic valves, contactors, transmitters, relays or other electrical loads).</p><p>The module features Push-in CAGE CLAMP<sup>®</sup> connections enabling solid conductors to be connected by simply pushing them in.</p><p>A green LED indicates the signal state of each channel.</p><p>Field and system levels are electrically isolated.</p><p>An operating tool with a 2.5 mm blade (210-719) is required to open the Push-in CAGE CLAMP<sup>®</sup> connections.</p><p></p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>", "mpn" : "750-1515/040-000", "sku" : "750-1515/040-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001800001461000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzExfGltYWdlL2pwZWd8YUdFMEwyaG1aQzh4TkRZNU1EZ3pPVEU1T1RjM05DOHlNREJmTURJd01EQXdNVGd3TURBd01UUTJNVEF3TURFd01HSTJYMFJGTG1wd1p3fDEzNzQzZTBjM2YxM2IyNzI2MGZmYWQyNWI1NjdmM2UyYWJmNWRjMzk2MGM3ZjNmOWE5ZmIwZTY3NTFjYTBiY2Y", "gtin13" : "4050821460237", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/8-channel-digital-output/p/750-1515_040-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]