{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "8-channel digital output; 24 VDC; 0.5 A; Diagnostics",
"description" : "<p>This digital output module transmits control signals from the automation device to the connected actuators.</p><p>All outputs are short-circuit-protected.</p><p>The module detects the following errors: overload, short circuit and wire break. </p><p>The status is transmitted to the fieldbus coupler and indicated by LEDs.</p><p>This module has eight output channels and eight actuators may be connected to it.</p><p>Field and system levels are electrically isolated.</p>",
"mpn" : "750-537",
"sku" : "750-537",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0003cf63000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA3fGltYWdlL2pwZWd8YURZMEwyaG1aaTh4TkRZNU1UVXhOekl3TWpRMk1pOHlNREJmTURJd01EQXdNR1F3TURBelkyWTJNekF3TURFd01HSTJYMFJGTG1wd1p3fGZlMDVhMGQyZWE5NDUzZDk1NjY4MmU3YWU1YWYyOTZmNjg1ODMyYjNiNjBhZWM3MzFlZTk2NTk4ZTc5MDczNTE",
"gtin13" : "4045454431853",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/8-channel-digital-output/p/750-537"
}