{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "AS Interface Master", "description" : "<p>The 75x-655 AS-I Master connects AS-Interface systems to a higher-level fieldbus.</p><p>This module acts as a master for the AS-Interface and as a slave for the fieldbus.</p><p>The 75x-655 AS-I Master is a M4 master in accordance with the AS-Interface V3.0 Specification.</p><p>This means:</p><ul><li>Up to 62 AS-Interface slaves can be connected per AS-I line</li><li>Analog signal transfer is integrated in the master.</li><li>All slave profiles are supported in compliance with V3.0. <br/>Combined 1–5 transaction types and acyclic write/read services are implemented.</li></ul><p>The AS-I functions are provided both cyclically and acyclically via the fieldbus.</p><p>In cyclic data transfer, up to 32 bytes of I/O data are transferred for the AS-I line binary data. Free cyclic process image areas can be mapped with analog values. Furthermore, analog signals and all other commands and data of the new AS-I specification can be transferred in a management channel via the fieldbus.</p><p>Diagnostics, which go far beyond the AS-I specifications, simplify the detection of both sporadic configuration errors and AS-I communication interferences. An auto-installation mode allows an AS-Interface network to be created via sequential slave installation, with no addressing tool required.</p><p>Both signal transmission and operating status, as well as trouble-free local bus communication, are indicated via LEDs.</p>", "mpn" : "750-655", "sku" : "750-655", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e000313ee000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIxfGltYWdlL2pwZWd8YURreEwyZzJNUzh4TkRZNE5qRTRNRGcyT0RFeU5pOHlNREJmTURJd01EQXdNR1V3TURBek1UTmxaVEF3TURFd01HSTJYMFJGTG1wd1p3fDY2MWJiMGMxMjg5MmMwZDI3OTQ3MGIxZmUwNTk3MDk0YjVmNTE3ZmI3ZjhhNzJhNDJkNzUwMmRlYTZkZTM4MjQ", "gtin13" : "4045454503024", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/as-interface-master/p/750-655" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]