{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "BACnet/IP Fieldbus Coupler; 4th generation", "description" : "The 750‐332 BACnet/IP Fieldbus Coupler connects the modular WAGO I/O System to the BACnet protocol and supports the B‐BC BACnet device profile per DIN EN ISO 16484‐5. <br/>It communicates with other BACnet devices via BACnet/IP.<br/>For each channel, appropriate BACnet objects are generated automatically for the digital and analog I/O modules that are connected to the fieldbus coupler (native server). The use of function, technology, and communication modules is not supported by the device.<br/>Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs.<br/>The coupler is designed for fieldbus communication in both BACnet/IP and MODBUS networks.<br/>An integrated Webserver provides user configuration options, while displaying the coupler's status information. <br/>The 750-332 Coupler is equipped with a removable memory card slot. A memory card can be used to transfer device parameters or files (e.g., boot files) from one coupler to another. The memory card can be accessed via FTP and be used as an additional drive.<br/>The maximum number of supported BACnet objects is 256.<br/>BACnet networks are configured and commissioned using the Windows-compliant WAGO BACnet Configurator.", "mpn" : "750-332", "sku" : "750-332", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001f00006cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjYxfGltYWdlL2pwZWd8YURKbUwyZ3lOaTh4TkRZNE1qTXpNREV6TmpZd05pOHlNREJmTURJd01EQXdNV1l3TURBd05tTm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fDhhYmRjYzUwN2ZjMTA5YjU3OTM2OWJhMjEzMWZhMTJjZWIyNjg2NWFhNzg2YmFlMGU2NGU3MDhhNTIzMTNiMTU", "gtin13" : "4055143888721", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/bacnet-ip%C2%A0fieldbus-coupler/p/750-332" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]