{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Bluetooth® Adapter",
"description" : "<p><b><b><i>Bluetooth</i></b><sup>®</sup> Adapter in Connection with 750 Series </b>The <i>Bluetooth</i><sup>®</sup> Adapter wirelessly connects a notebook computer with <i>Bluetooth</i><sup>®</sup> functionality to the service interface of the coupler/controller. It also provides an active connection to a programmable fieldbus controller.</p><p>As a cable substitute, the <i>Bluetooth</i><sup>®</sup> Adapter allows communication between two fieldbus controllers, as well as between fieldbus couplers/controllers via WAGO software tools (e.g., WAGO-I/O-CHECK, WAGO-I/O-PRO).</p><p>Configurable coexistence properties ensure trouble-free operation in the presence of other radio systems.</p><p> </p><p><b><b><i>Bluetooth</i></b><sup>®</sup> Adapter in Connection with 857 Series</b>The <i>Bluetooth</i><sup>®</sup> wirelessly connects a notebook computer with <i>Bluetooth</i><sup>®</sup> functionality to the service interface of a configurable 857 Series Module.</p><p>As a cable substitute, the <i>Bluetooth</i><sup>®</sup> Adapter allows communication between Modules and WAGO software tool (WAGOframe) or configuration APP for Android-based end devices.</p><p> </p><p>If required, adapter configuration may be performed via AT commands.</p><p>The adapter is supplied via both service interface and power supply of coupler/controller or Module.</p>",
"mpn" : "750-921",
"sku" : "750-921",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000002000117f4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc5fGltYWdlL2pwZWd8YURRM0wyZ3lOQzh4TkRZNE9ERXhOakUzT0RrM05DOHlNREJmTURJd01EQXdNREl3TURBeE1UZG1OREF3TURFd01HSTJYMFJGTG1wd1p3fGNkZDk4NGQ2Zjg0MmFkY2UzNzQ4MzY5NTdiZGY3YjUxNGJkNGY5MGJkNWEwZmNmZDA5ZGY1MzM5ODIxYzQ3MDg",
"gtin13" : "4044918368100",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/bluetooth-adapter/p/750-921"
}