{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Counter; Adjustable; Extreme",
"description" : "<p>This counter module can be parameterized. Different operating modes can be set:</p><ul><li>Up/down counter / 100 kHz</li><li>Up counter / enable input</li><li>Peak-time counter</li><li>Frequency measurement: 0.1 Hz … 100 kHz (default setting)</li><li>Up/down counter / signal outputs (DO)</li><li>Two up counters / 16 bits / 5 kHz</li></ul><br/><p>The module's counter records 24 V binary pulses and transmits the counter status to the fieldbus system.</p><p>The control byte sets or resets the counter.</p><p>Digital outputs “DO 1” and “DO 2” can also be set using the control byte.</p><p>The outputs are short-circuit-protected.</p><p>Four green LEDs indicate the status of both U/D and CLOCK inputs and digital outputs.</p><p>Field and system levels are electrically isolated.</p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>",
"mpn" : "750-404/040-003",
"sku" : "750-404/040-003",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002900039a3c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ3fGltYWdlL2pwZWd8YUROaEwyZzJPUzh4TkRZNU1ESTJOREF5TXpBM01DOHlNREJmTURJd01EQXdNamt3TURBek9XRXpZekF3TURFd01HSTJYMFJGTG1wd1p3fDM4NzE2MTE5Y2NkZDY4YTA4Y2NjNjUyNGU1YTc1ZWIzN2JmYzMwOTAyMjU1NjEzMTA2ZDQ1Y2M2MWRiM2Y5ZDM",
"gtin13" : "4055143673037",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/counter/p/750-404_040-003"
}
I/O-System 750 XTR: Dort automatisieren, wo jedes andere System an seine Grenzen stößt – und das zuverlässig und wirtschaftlich! XTR – dieses Kürzel im Systemnamen steht für extremen Schutz vor klimatischen Einflüssen, Schwingungen, Erschütterungen und Überspannungen.