{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "DALI Multi-Master DC/DC Converter", "description" : "<p>Part of the WAGO I/O System 750, the 753-620 DALI Multi-Master DC/DC Converter is just 12 mm (½ inch) wide. It supplies power to the 753-647 DALI Multi-Master Module and delivers maximum 200 mA current to operate a single DALI line. The maximum number of slaves depends on the total power consumption of the single DALI devices. The 753-620 DC/DC Converter is supplied via 24 V power jumper contacts. Cable bridges connect the DC/DC Converter to the DALI Multi-Master Module.</p>", "mpn" : "753-620", "sku" : "753-620", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000150001c463000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4fGltYWdlL2pwZWd8YURNd0wyaGpNUzh4TkRZNE1qRXpOek01TlRJek1DOHlNREJmTURJd01EQXdNVFV3TURBeFl6UTJNekF3TURJd01HSTJYMFJGTG1wd1p3fGE0YzU4YjhjMjdiMzU1ZGM2OWI4OGExMWI2NTM2NDEwMzc2ZWYzOWNiYTgzOWQ1ODM2NDVlMDJjMWYxY2QwNzM", "gtin13" : "4050821475729", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/dali-multi-master-dc-dc-converter/p/753-620" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]