{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Fail-safe 4-channel digital input; 24 VDC; PROFIsafe",
"description" : "<p>The PROFIsafe Module (75x-661/000-004) connects to potential-free emergency stop buttons with contacts, safety interlock switches, operating mode switches, safety sensors and semiconductor outputs.</p><p>The module features four clock-sensitive inputs (I1 … I4) that are fed via two differently clocked outputs (T1 … T2).</p><p>Clock outputs are short-circuit-protected. Inputs are continually monitored for cross circuits and power supply from separate sources. Additional safety-relevant parameters (e.g., operating modes, switching off test pulses, discrepancy or filter times) can be configured via WAGO-I/O-<i>CHECK</i>.</p><p>This configuration tool can be conveniently integrated into engineering systems supporting TCI (Tool Calling Interface) with CC2 or CC3.</p><p>When exchanging modules, parameters are automatically downloaded into the control unit via PROFIsafe-compatible iPar server – depending on settings. The PROFIsafe address can be set using the DIP switch located on the side of the module, or via WAGO-I/O-<i>CHECK</i>.</p><p>The module supports both PROFIsafe V2.4 (PROFIBUS, PROFINET) and V2.6 (PROFINET) protocols.</p><p>Field and system levels are electrically isolated.</p><p>Individual safety modules can be arranged in any combination when configuring the fieldbus node.</p><p>If, for example, the cable length of the 24 V supply is greater than 3 m, a WAGO Filter Module or an appropriate external filter must be used for the 24 V power supply to protect the module against surge and burst (per IEC 61000-6-7 and marine applications).</p><p>Additional information can be found in the product manual (available in German and English).</p><p>The 75x-661/000-004 Module has been evaluated by UL in compliance with UL/CSA 61010-1, UL/CSA 61010-2-201 and UL 121201, CSA-C22.2 No. 213.</p><p>The functional safety evaluation was performed by TÜV Rheinland in compliance with the specified standards.</p>",
"mpn" : "750-661/000-004",
"sku" : "750-661/000-004",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6903671-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkxfGltYWdlL2pwZWd8YUdJNUwyZzNNUzh4TkRZNE16WXhOalUzTlRVeE9DOHlNREJmTmprd016WTNNVjlFUlM1cWNHY3wzOTQ0Njc0MzI2MzNjZWY1ODcyOGY2ZDFlOWVkYTAzOTEwMDc0NzQ4MTVjMzNmZTNiMDU1MjNmYmQzZDNiOTM5",
"gtin13" : "4066966333992",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/fail-safe-4-channel-digital-input/p/750-661_000-004"
}