{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Fieldbus Coupler EtherCAT; ID Switch",
"description" : "<p>The EtherCAT<sup>®</sup> Fieldbus Coupler connects EtherCAT<sup>®</sup> to the modular WAGO I/O System. </p><p>The fieldbus coupler detects all connected I/O modules and creates a local process image. This process image may include a mixed arrangement of analog (word-by-word data transfer) and digital (bit-by-bit data transfer) modules.</p><p></p><p>The upper EtherCAT<sup>®</sup> interface connects the coupler to the network. The lower RJ-45 socket may connect additional EtherCAT <sup>®</sup> devices to the same line. </p><p>EtherCAT<sup>®</sup> (Ethernet Control Automation Technology) is a real-time ETHERNET solution designed for industrial automation applications and characterized by high performance, flexible topology and simple configuration. With EtherCAT<sup>®</sup>, the costly ETHERNET star topology can be replaced with a simple line or tree structure.</p><p>The address selection switch is used to set an Explicit Device ID (EDI), which allows a fixed address to be assigned to an EtherCAT<sup>®</sup> slave.</p>",
"mpn" : "750-354/000-001",
"sku" : "750-354/000-001",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000160003d269000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzE5fGltYWdlL2pwZWd8YURkbUwyaGtOaTh4TkRZNE9UVTVNVFUxT0RFM05DOHlNREJmTURJd01EQXdNVFl3TURBelpESTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fGIyY2Y2ZjdjYzFjMmM2ZDI3YzgyZGUwNjVhN2ZjNzE1Mjg2MDAzZGY5MTU3MWZmOGMyYTJlMGU2ODI3NmVlY2I",
"gtin13" : "4050821611059",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/fieldbus-coupler-ethercat/p/750-354_000-001"
}