{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Fieldbus Coupler EtherNet/IP M12; 4th generation; Extreme",
"description" : "The 750-366 EtherNet/IP<sup>TM</sup> Fieldbus Coupler connects the EtherNet/IP<sup>TM</sup> fieldbus system to the modular WAGO I/O System.<br/>The fieldbus coupler detects all connected I/O modules and creates a local process image. <br/>Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs.<br/>Both interfaces support autonegotiation and Auto-MDI(X).<br/>The rotary switch configures the last byte of the IP address and may be used for IP address assignment (DHCP, BootP).<br/><br/><br/>The coupler is designed for fieldbus communication in EtherNet/IP<sup>TM</sup> networks. It also supports a wide variety of standard ETHERNET protocols (e.g., HTTP(S), BootP, DHCP, DNS, SNMP, (S)FTP). An integrated Webserver provides user configuration options, while displaying the coupler's status information. <br/><br/>The device is ideal for operation in extreme environments thanks to:<br/><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>",
"mpn" : "750-365/040-010",
"sku" : "750-365/040-010",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2800558-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYwfGltYWdlL2pwZWd8YURRMUwyaG1PQzh4TkRZNE16RXhNak13T0RjMk5pOHlNREJmTWpnd01EVTFPRjlFUlM1cWNHY3wwYzMxMzEwZGM3NzMwNGUzNzM1YTA3NDY0M2RjMjFjMjkwMTUxMmQ0NTQ0NTYxYjllZWIwNTk5ZGNkMWY0ZDcz",
"gtin13" : "4055143923118",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/fieldbus-coupler-ethernet-ip-m12/p/750-365_040-010"
}
I/O-System 750 XTR: Dort automatisieren, wo jedes andere System an seine Grenzen stößt – und das zuverlässig und wirtschaftlich! XTR – dieses Kürzel im Systemnamen steht für extremen Schutz vor klimatischen Einflüssen, Schwingungen, Erschütterungen und Überspannungen.