{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Fieldbus Coupler EtherNet/IP; 4th generation; ECO", "description" : "The 750-363 EtherNet/IP Fieldbus Coupler connects the EtherNet/IP fieldbus system to the modular WAGO I/O System.<br/>The fieldbus coupler detects all connected I/O modules and creates a local process image. <br/>Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs.<br/>Both interfaces support autonegotiation and Auto-MDI(X).<br/>The DIP switch configures the last byte of the IP address and may be used for IP address assignment (DHCP, BootP, static).<br/><br/>The coupler is designed for fieldbus communication in EtherNet/IP networks. It also supports a wide variety of standard ETHERNET protocols (e.g., HTTP(S), BootP, DHCP, DNS, SNMP, (S)FTP). An integrated Webserver provides user configuration options, while displaying the coupler's status information.<br/>The system supply is provided directly by the coupler. The field supply is provided via a separate supply module.", "mpn" : "750-363", "sku" : "750-363", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-1362992-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE1fGltYWdlL2pwZWd8YURBM0wyaGlOUzh4TkRZNE1qZ3hOemM0T1RrNE1pOHlNREJmTVRNMk1qazVNbDlFUlM1cWNHY3xhZThmZDIxZTJkOGZjOTNmZGM1ZDUwMGYxYzlmZjYxYmE4ZDg3ZGExNmZkZGM1MmUzZjg3ZjZlMTZlODYwNGQz", "gtin13" : "4055143889827", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/fieldbus-coupler-ethernet-ip/p/750-363" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]