{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Fieldbus Coupler EtherNet/IP; 4th generation; DLR",
"description" : "The 750-366 EtherNet/IP<sup>TM</sup> Fieldbus Coupler connects the EtherNet/IP<sup>TM</sup> fieldbus system to the modular WAGO I/O System.<br/>The fieldbus coupler detects all connected I/O modules and creates a local process image. <br/>The fieldbus coupler supports the DLR (Device Level Ring) protocol as a “Beacon-Based Ring Node” and can be used in ring or line topologies. <br/>QoS (Quality of Service) and ACD (Address Conflict detection) are also supported in compliance with the EtherNet/IP<sup>TM</sup> specification.<br/>The DIP switch configures the last byte of the IP address and may be used for IP address assignment (DHCP, BootP, static).<br/>The coupler is designed for fieldbus communication in EtherNet/IP<sup>TM</sup> networks. It also supports a wide variety of standard ETHERNET protocols (e.g., HTTP(S), BootP, DHCP, DNS, SNMP, (S)FTP). An integrated Webserver provides user configuration options, while displaying the coupler's status information.",
"mpn" : "750-366",
"sku" : "750-366",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-3998191-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjkxfGltYWdlL2pwZWd8YURGaEwyZzBZUzh4TkRZNE16RXpOalk0T0RFMU9DOHlNREJmTXprNU9ERTVNVjlFUlM1cWNHY3w4MTc4ZGUwOTAyMzY0Y2Q1NjllYjY2ZmI4ZDhhNWY3MDY0MDBmODExZjJlMjY1ZDJmOWZmNjdiOTVjMDkzNDlk",
"gtin13" : "4066966108903",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/fieldbus-coupler-ethernet-ip/p/750-366"
}