{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Fieldbus Coupler Modbus TCP; 4th generation", "description" : "<p>The 750-362 Modbus TCP/UDP Fieldbus Coupler connects ETHERNET to the modular WAGO I/O System.</p><br/><p>The fieldbus coupler detects all connected I/O modules and creates a local process image.</p><br/><p>Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs.</p>Both interfaces support autonegotiation and Auto-MDI(X).<br/>The DIP switch configures the last byte of the IP address and may be used for IP address assignment (DHCP, BootP, static).<br/><br/><p>The coupler is designed for fieldbus communication in MODBUS networks.</p>It also supports a wide variety of standard ETHERNET protocols (e.g., HTTP(S), BootP, DHCP, DNS, SNMP, (S)FTP). An integrated Webserver provides user configuration options, while displaying the coupler's status information.<br/><br/><p>The system supply is provided directly by the coupler. The field supply is provided via a separate supply module.</p>", "mpn" : "750-362", "sku" : "750-362", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000034000255f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc1fGltYWdlL2pwZWd8YURjM0wyZ3daQzh4TkRZNE1qYzVNVEExTVRJNU5DOHlNREJmTURJd01EQXdNelF3TURBeU5UVm1PVEF3TURFd01HSTJYMFJGTG1wd1p3fDJmM2EzY2UzYmZlOTQxNWFmZDkyN2YzZGY4NWQ5ZTcyMTI2NzJmMDA5NzM2ZjVlYjhkNWUyMjM2MWI3NjY1MzM", "gtin13" : "4055143821421", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/fieldbus-coupler-modbus-tcp/p/750-362" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]