{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Fieldbus Coupler Modbus TCP; 4th generation; Extreme", "description" : "The 750-362/040-000 Modbus TCP/UDP Fieldbus Coupler connects ETHERNET to the modular WAGO I/O System.<br/>The fieldbus coupler detects all connected I/O modules and creates a local process image. <br/>Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs.<br/>Both interfaces support autonegotiation and Auto-MDI(X).<br/>The DIP switch configures the last byte of the IP address and may be used for IP address assignment (DHCP, BootP, static).<br/>The coupler is designed for fieldbus communication in Modbus networks. It also supports a wide variety of standard ETHERNET protocols (e.g., HTTP(S), BootP, DHCP, DNS, SNMP, (S)FTP). <br/>An integrated Webserver provides user configuration options, while displaying the coupler's status information.<br/>The system supply is provided directly by the coupler. The field supply is provided via a separate supply module.<br/><br/><b>The device is ideal for operation in extreme environments thanks to:</b><br/><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>", "mpn" : "750-362/040-000", "sku" : "750-362/040-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-2571959-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU1fGltYWdlL2pwZWd8YURVMEwyZzNOQzh4TkRZNE1qZzRNVFE1TURrM05DOHlNREJmTWpVM01UazFPVjlFUlM1cWNHY3xjMWI2YWVlODFjYzEwY2JkMWE4MDg5YTYwY2FiZGE1ODFlYzQ0NTcyZWIwNzVkNjU0ZjZmODVjNWY1YTQ0NWUw", "gtin13" : "4055143978262", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/fieldbus-coupler-modbus-tcp/p/750-362_040-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]