{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Fieldbus Coupler PROFINET IO; 2nd Generation",
"description" : "<p>This fieldbus coupler connects the WAGO I/O System to PROFINET IO, the open Industrial ETHERNET automation standard.</p><p>The fieldbus coupler detects all connected I/O modules and creates a local process image. This process image may include a mixed arrangement of analog (word-by-word data transfer) and digital (bit-by-bit data transfer) modules.</p><p>The fieldbus coupler is integrated into the application as a PROFINET IO device.</p><p></p><p>The coupler features an integrated 2-port switch, allowing easy line structure creation without additional network components.</p><p>The device name can be assigned via DCP protocol or a default name can be set via DIP switch.</p>",
"mpn" : "750-370",
"sku" : "750-370",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-no-picture?context=bWFzdGVyfGltYWdlc3wxMTIzfGltYWdlL2pwZWd8YURBMEwyZ3haUzh4TXpZME5ESXpPVGt5T1RNM05DOHlNREJmYm05ZmNHbGpkSFZ5WlF8OGI2Y2U1YjAwN2IzMzUyMDQ3ZjQ1NjlhNDJmYTk2OWE3NTJjYmM4ZTY1NmJhNmU3ZTk4NjJmODkxMmVhOTYxYQ",
"gtin13" : "4045454548988",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/fieldbus-coupler-profinet-io/p/750-370"
}