{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Fieldbus Coupler PROFINET IO; 3rd Generation; Ext. Temperature; Advanced", "description" : "<p>This fieldbus coupler connects the WAGO I/O System 750 to PROFINET IO (open, real-time Industrial ETHERNET automation standard). </p><p>The coupler identifies the connected I/O modules and creates local process images for maximum two I/O controllers and one I/O supervisor according to preset configurations. This process image may include a mixed arrangement of analog (word-by-word data transfer) or complex modules and digital (bit-by-bit data transfer) modules. </p><p>The fieldbus coupler operates as an I/O device in the network. It features an integrated 2-port switch, simplifying the creation of a line structure without additional network components.</p><p>The device name can be assigned via DCP protocol or a default name can be instantiated via DIP switch.</p>", "mpn" : "750-375/025-000", "sku" : "750-375/025-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001600036776000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU1fGltYWdlL2pwZWd8YUdKaEwyZzROQzh4TkRZNE5qTXhNemMzTlRFek5DOHlNREJmTURJd01EQXdNVFl3TURBek5qYzNOakF3TURFd01HSTJYMFJGTG1wd1p3fDU4N2YxZWQzMzlhODFkNmNmNGE0N2QwOTA2YTZiYTEwYjAyMjhiZTdiN2I1ZWRmZGE0ZmUzYTIzNTY4M2YwZmY", "gtin13" : "4055143039352", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/fieldbus-coupler-profinet-io/p/750-375_025-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]