{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Fieldbus Coupler PROFINET IO; 3rd Generation; Ext. Temperature; ECO Advanced",
"description" : "<p>This fieldbus coupler connects the WAGO I/O System 750 to PROFINET IO (open, real-time Industrial ETHERNET automation standard). </p><p>The coupler identifies the connected I/O modules and creates local process images for one I/O controller and one I/O supervisor according to preset configurations. This process image may include a mixed arrangement of analog (word-by-word data transfer) or complex modules and digital (bit-by-bit data transfer) modules. </p><p>The fieldbus coupler operates as an I/O device in the network. It features an integrated 2-port switch, simplifying the creation of a line structure without additional network components.</p><p>The device name can be assigned via DCP protocol or a default name can be instantiated via DIP switch.</p>",
"mpn" : "750-377/025-000",
"sku" : "750-377/025-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000016000366e9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjM2fGltYWdlL2pwZWd8YURWa0wyaGhPUzh4TkRZNU1EZzBNekV6TVRrek5DOHlNREJmTURJd01EQXdNVFl3TURBek5qWmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5Yjk5NmY1YTM5NmE0NWQ0ZmQyYTU1OTFiNWYyMzY3Y2QxNGNmN2ZkMzg0MDJjM2RlYjhhNjgzMzgzNTNjMWM",
"gtin13" : "4055143039369",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/fieldbus-coupler-profinet-io/p/750-377_025-000"
}