{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Incremental encoder interface; 5 … 24 VDC; Single Interpreter",
"description" : "<p>This module is an interface for the connection of any incremental encoder.</p><p>A 16 bit counter with quadrature encoder interface as well as a 16 bit latch for the zero impulse can be read, set, or enabled. The count of the counter will be transmitted fast and interference-free over the fieldbus to the PC, PLC, or NC.</p><p>A counter lock-out is possible using the “Gate” input.</p><p>The power supply for the transmitter is derived internally from the power jumper contacts Ue/U0.</p><p>The shield directly connects to the DIN-rail.</p>",
"mpn" : "750-631/000-011",
"sku" : "750-631/000-011",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001100027060000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM3fGltYWdlL2pwZWd8YURRMUwyZzNOeTh4TkRZNE1qRTJNek0wTnpRNE5pOHlNREJmTURJd01EQXdNVEV3TURBeU56QTJNREF3TURFd01HSTJYMFJGTG1wd1p3fDk5ZDc4MzAyODU4NjlkYjJmNTMxZGFhMjM0ZjU2NGNjYTk5ZDc5ODkwMTZjZDI4ZGZlMmQ0YzkzM2EyZmJlNjY",
"gtin13" : "4050821344919",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/incremental-encoder-interface/p/750-631_000-011"
}