{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "LON®-FTT Interface",
"description" : "<p>The 753-648 LON FTT Module complies with the ISO/IEC 14908 standard. The 1⁄2 inch (12 mm) wide module connects LON to 750 Series Controllers and I/O Modules (e.g., BACnet, KNX, EnOcean, DALI, MODBUS). It is a full-fledged and flexible LON device within LonWorks FT or LP networks. The module's network variable interface defines 249 network variables of any type and supports both LonMark objects and configuration properties. </p><p>LON network interface is defined via LON Configurator. This comprehensive and easy-to-use software tool is a part of the WAGO-I/O-PRO Software. Interface representations are programmed via IEC-61131-3 and can be easily used for further applications.</p><p>Fieldbus nodes are programmed via WAGO-I/O-PRO Software. WAGO provides a comprehensive IEC-61131-3 library of function blocks, simplifying the creation of complex control applications.</p><p>A maximum of two modules may be connected to one controller. However, the number of modules depends on the memory required by the IEC application and the type of controller. The module is supplied via 24 V power jumper contacts.</p>",
"mpn" : "753-648",
"sku" : "753-648",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000900005b39000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk0fGltYWdlL2pwZWd8YURVd0wyZ3pOaTh4TkRZNE9ERTFOekEzTXpRek9DOHlNREJmTURJd01EQXdNRGt3TURBd05XSXpPVEF3TURVd01HSTJYMFJGTG1wd1p3fGVlN2QxMTUxZmE1ZjQ5OGQxNmJhNWI5MDNhODllMjJiODExZDFlZDZjNDMyNGY2NWI2ZWRkZjg4MmFlNjdhYmU",
"gtin13" : "4050821475705",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/lon-ftt-interface/p/753-648"
}