{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "M-Bus Master",
"description" : "<p>The 753-649 M-Bus Module acts as an M-Bus master, allowing M-Bus slaves to be directly connected to the WAGO I/O System 750. The Meter-Bus (M-Bus) is a fieldbus system that transmits energy consumption data measured by M-Bus slaves (e.g., heat, water, electricity and gas meters), as well as all sensor and actuator types.</p><p>The M-Bus master communicates with the M-Bus slaves and forms the interface between the M-Bus and the processing software. On demand, the M-Bus master reads energy consumption data via the M-Bus 2-wire line, transmitting this data to the higher-level control system for further processing or visualization. Alternatively, PLC queries can be implemented via the PLC using IEC 61131-3 function blocks or via a PC application.</p><p>The M-Bus slaves are powered via the M-Bus master. The use of a separate level converter is not required. The M-Bus technology is defined in the technical standard EN 13757, which defines the communication systems for meters and their remote reading.</p><p>Both signal transmission and operating status, as well as trouble-free local bus communication, are indicated via single- and multi-color LEDs.</p><p>The M-Bus connection modules are short-circuit-protected.</p>",
"mpn" : "753-649",
"sku" : "753-649",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400024dfe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1fGltYWdlL2pwZWd8YURrNEwyZ3laUzh4TkRZNE9UazROREl4TnpFeE9DOHlNREJmTURJd01EQXdNRFF3TURBeU5HUm1aVEF3TURJd01HSTJYMFJGTG1wd1p3fDlhOWQ3Zjc3ZGQ3ZTE4OWU5NmE0MDNmNWU1MTA3NjJmYzA2ZTFmZWUzYjkxMTkwNjkzMGUxYTE0NTY3NWFkNGE",
"gtin13" : "4055143622127",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/m-bus-master/p/753-649"
}