{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Potential Distribution; 16-way, 24 V",
"description" : "<p>This potential multiplication module provides 24 V to the inputs in combination with the 750-1405 and 750-1406 16-Channel Input Module (also suitable for 8-channel input modules with with a single wire connection).</p><p></p><p>This eliminates the need for additional DIN-rail-mount terminal blocks.</p><p></p><p>The 24 V supply and 0 V potential are derived from the internal power jumper contacts of an adjacent upstream I/O module. A connection of the potentials to the downstream I/O modules is made automatically via the power jumper contacts when snapping the I/O modules together. The 24 V power is provided to all sixteen field-side Push-in CAGE CLAMP<sup>®</sup> connections and the 0 V potential passed through without being used by the module.</p><p></p><p>An operating tool with a 2.5 mm blade (210-719) is required to open the Push-in CAGE CLAMP<sup>®</sup> connections.</p>",
"mpn" : "750-1605",
"sku" : "750-1605",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e0002fbeb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODExfGltYWdlL2pwZWd8YURabUwyZzNZaTh4TkRZNU1USXdPVEExTWpFNU1DOHlNREJmTURJd01EQXdNR1V3TURBeVptSmxZakF3TURFd01HSTJYMFJGTG1wd1p3fDU0MmQyNWI5NTM2YTAyOThjZmY3MjFlOTVmM2Q3N2FjYjE5OWU3MzQ3ZjFkOTMxMGJlYmFkM2M4MDE0YWQ3Yzk",
"gtin13" : "4050821085669",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/potential-distribution/p/750-1605"
}