{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Potential Distribution; 16-way, 0 V", "description" : "<p>This potential multiplication module provides 0 V to the outputs in combination with the 750-1504 16-Channel Output Module (also suitable for 8-channel output modules with a single wire connection).</p><p></p><p>This eliminates the need for additional DIN-rail-mount terminal blocks.</p><p></p><p>The 24 V supply and 0 V potential are derived from the internal power jumper contacts of an adjacent upstream I/O module. A connection of the potentials to the downstream I/O modules is made automatically via the power jumper contacts when snapping the I/O modules together. The 0 V power is provided to all sixteen field-side Push-in CAGE CLAMP<sup>®</sup> connections and the 24 V potential passed through without being used by the module.</p><p></p><p>An operating tool with a 2.5 mm blade (210-719) is required to open the Push-in CAGE CLAMP<sup>®</sup> connections.</p>", "mpn" : "750-1606", "sku" : "750-1606", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e00031007000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA3fGltYWdlL2pwZWd8YUROaUwyaGpOUzh4TkRZNE9UUXlPRFkyT0RRME5pOHlNREJmTURJd01EQXdNR1V3TURBek1UQXdOekF3TURFd01HSTJYMFJGTG1wd1p3fDhmYjAxOTYwOTc2YzdiNWI1ZWNmZmYxYjA4Y2I1MzJlMTNlYjZiODQyN2QzZjRjYWE2YTc5ZTk0Mzk3YjBkY2E", "gtin13" : "4050821085676", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/potential-distribution/p/750-1606" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]