{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Potential Distribution; 16-way, 0 V; Extreme",
"description" : "<p>This potential multiplication module provides 0 V power.</p><p>This eliminates the need for additional DIN-rail-mount terminal blocks.</p><p>The 24 V supply and 0 V potential are derived from the internal power jumper contacts of an adjacent upstream I/O module. A connection of the potentials to the downstream I/O modules is made automatically via the power jumper contacts when snapping the I/O modules together. The 0 V power is provided to all sixteen field-side Push-in CAGE CLAMP<sup>®</sup> connections and the 24 V potential passed through without being used by the module.</p><p>An operating tool with a 2.5 mm blade (210-719) is required to open the Push-in CAGE CLAMP<sup>®</sup> connections.</p><p></p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>",
"mpn" : "750-1606/040-000",
"sku" : "750-1606/040-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000018000011a0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ3fGltYWdlL2pwZWd8YUdNd0wyaG1NUzh4TkRZNE56TTRPREV6T1RVMU1DOHlNREJmTURJd01EQXdNVGd3TURBd01URmhNREF3TURFd01HSTJYMFJGTG1wd1p3fDlmNGMwZjU3NzI1OGJjYWZiYTRiMmNiYjBmYjM5OTlmZmI3Njg0NjlmYTMwYWYwOWNhZWZlZDA1ODZkYzIwN2U",
"gtin13" : "4050821460411",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/potential-distribution/p/750-1606_040-000"
}
I/O-System 750 XTR: Dort automatisieren, wo jedes andere System an seine Grenzen stößt – und das zuverlässig und wirtschaftlich! XTR – dieses Kürzel im Systemnamen steht für extremen Schutz vor klimatischen Einflüssen, Schwingungen, Erschütterungen und Überspannungen.