{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Power Supply; 24 VDC; fuse holder; Extreme",
"description" : "<p>This power supply module provides the modules with the corresponding supply potential.</p><p>The maximum current provided by the supply module is 6.3 A. When configuring the system, the total current must not be exceeded. Should higher currents be necessary, an intermediate supply module must be added to the assembly.</p><p>The supply module can be fuse-protected (5 x 20 mm). The fuse can be changed quickly, with ease, from the retractable fuse carrier.</p><p>A blown fuse is indicated by a LED.</p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>",
"mpn" : "750-601/040-000",
"sku" : "750-601/040-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002900039cfd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA0fGltYWdlL2pwZWd8YURNNUwyZzVNUzh4TkRZNE9ERTRNekF5TlRZNU5DOHlNREJmTURJd01EQXdNamt3TURBek9XTm1aREF3TURFd01HSTJYMFJGTG1wd1p3fGY3OTJiNzUxZjgxOTQ5N2Y3ZWY0ZjY1NGM2YTY1MGEyMzEyMjY0Mjk1ZmE2NTVlOGU0ODg3N2JhZGE1ZjZjZTM",
"gtin13" : "4055143673273",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/power-supply/p/750-601_040-000"
}
I/O-System 750 XTR: Dort automatisieren, wo jedes andere System an seine Grenzen stößt – und das zuverlässig und wirtschaftlich! XTR – dieses Kürzel im Systemnamen steht für extremen Schutz vor klimatischen Einflüssen, Schwingungen, Erschütterungen und Überspannungen.