{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Power Supply; 230 VAC; fuse holder",
"description" : "<p>This supply module provides the I/O modules with the corresponding supply potential.</p><p> </p><p>The maximum current provided by the supply module is 6.3 A. When configuring the system, the total current must not be exceeded. Should higher currents be necessary, an intermediate supply module must be added to the assembly.</p><p> </p><p>This module is fuse-protected (5 x 20 mm). The fuse can be changed quickly and easily from the retractable fuse holder.</p><p> </p><p>A blown fuse and the status of the supply voltage are indicated via LEDs.</p>",
"mpn" : "750-609",
"sku" : "750-609",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001100028929000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTIzfGltYWdlL2pwZWd8YURZekwyZ3dNeTh4TkRZNU1Ua3hNelE1T0RZMU5DOHlNREJmTURJd01EQXdNVEV3TURBeU9Ea3lPVEF3TURFd01HSTJYMFJGTG1wd1p3fDY2ZTVhMjM2Y2QxOTY5ODEzNzk4NDNjNjA1NDc1YTcyNWFkNjhiNGZkMDRmNWQ5ZWMxMDQwM2ViNTA2Y2ExNjM",
"gtin13" : "4045454509699",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/power-supply/p/750-609"
}