{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Power Supply; 24 VDC; fuse holder; Diagnostics",
"description" : "<p>This supply module provides the I/O modules with the corresponding supply potential.</p><p></p><p>The maximum current provided by the supply module is 6.3 A. When configuring the system, the total current must not be exceeded. Should higher currents be necessary, an intermediate supply module must be added to the assembly.</p><p></p><p>This module is fuse-protected (5 x 20 mm). The fuse can be changed quickly, with ease, from the retractable fuse carrier.</p><p></p><p>A blown fuse and the status of the supply voltage are indicated via LEDs.</p><p></p><p>The I/O module sends information about the status of the supply module to the fieldbus coupler through two input bits. One bit is for the status of the fuse. The other bit is for the status of the supply voltage</p>",
"mpn" : "750-610",
"sku" : "750-610",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001200022596000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE3fGltYWdlL2pwZWd8YUdFeEwyaGlNeTh4TkRZNU1UWXhNRFE1TWprMU9DOHlNREJmTURJd01EQXdNVEl3TURBeU1qVTVOakF3TURFd01HSTJYMFJGTG1wd1p3fGVkNzNmNmI3NTY2ZGJlNGU1NGU2OGNlNjA3NzZjOWRjMzBhNGIzOWVmYjkzNzQ5ODFmZmU2MTM2NGY5YTEyMmI",
"gtin13" : "4045454396145",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/power-supply/p/750-610"
}