{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Power Supply; 24 V/5 … 15 VDC",
"description" : "<p>The 750-623 Supply Module generates 5, 8, 10, 12 and 15 VDC output voltages from the 24 VDC input voltage. </p><p>The output voltage is selected by a DIP switch located on the side of the module. </p><p>The output voltage is derived from the CAGE CLAMP<sup>®</sup> connections. The downstream modules are also supplied with this voltage via the power jumper contacts. </p><p>Status LEDs indicate the module’s operating state. </p><p>The input voltage and the output voltage are not electrically isolated.</p>",
"mpn" : "750-623",
"sku" : "750-623",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e00032725000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTc4fGltYWdlL2pwZWd8YURsa0wyZzVZeTh4TkRZNE9UQTNPRE14TWprNU1DOHlNREJmTURJd01EQXdNR1V3TURBek1qY3lOVEF3TURJd01HSTJYMFJGTG1wd1p3fDNkZTM1MDA1ZWUxOWM2ZDkyYmEyNjBiYTgzYmJjZGIyOWZhMzE1NWYxODNkZjdiOWM4NmM0MWY4NmEzMzA4NDM",
"gtin13" : "4017332395793",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/power-supply/p/750-623"
}