{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Proportional valve module", "description" : "<p>The 750-632 Proportional Valve Module controls two single-coil valves with up to 24 V/1.6 A or one valve with up to 24 V/2 A. The module features two current-controlled PWM* outputs with adjustable dithering. </p><p>Both unipolar and bipolar valve control are possible. Additionally, operation of a valve with two unipolar coils is also provided. The module is single-channel in this operating mode! Characteristic curve adaptations, such as zero offset, dual gain compensation or range limitations, can be adjusted via parameters. </p><p>Scaling and configurable up/down ramps permit set point adjustment to the application. For example, monitoring threshold value switches is performed via two additional digital inputs. Start-up and valve parameters adjustment are performed via WAGO-I/O-CHECK software or the controller.</p><p>*PWM = Pulse width modulation</p>", "mpn" : "750-632", "sku" : "750-632", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000018000138b7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc5fGltYWdlL2pwZWd8YURFekwyZzROUzh4TkRZNU1UY3lPREEyTkRVME1pOHlNREJmTURJd01EQXdNVGd3TURBeE16aGlOekF3TURFd01HSTJYMFJGTG1wd1p3fGNiMGUzY2IzMTdlYmFmYWM5ZmZhNDMzMDc0MjFhZGQ3MTlkM2U5MzVjNWRhYjk2ZGZlOWE5MjljM2FhMWYyN2M", "gtin13" : "4050821782346", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/proportional-valve-module/p/750-632" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]