{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "RS-232 C Serial Interface; 9600 baud; None; 8/1 bits; 5 bytes", "description" : "<p>The module's built-in interface connects to any device equipped with an RS-232-C serial interface.</p><p>The interface operates in accordance with the TIA/EIA-F, CCITT V.28/DIN 66259-1 standards.</p><p>The connected device communicates directly with the control unit via the fieldbus coupler. The active communication channel works independently of the higher-level fieldbus system and allows full duplex operation up to 9600 baud.</p><p>The RS-232 C interface guarantees high interference immunity via electrically isolated signals.</p><p>The shield directly connects to the DIN-rail.</p>", "mpn" : "750-650/000-001", "sku" : "750-650/000-001", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001100027f3f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk5fGltYWdlL2pwZWd8YURBNEwyaGpPQzh4TkRZNE5qZ3lNVFE0TWpVeU5pOHlNREJmTURJd01EQXdNVEV3TURBeU4yWXpaakF3TURFd01HSTJYMFJGTG1wd1p3fGYxMDE1YmUzNmJlMTU0NzQ3NzdhMzc4ODNiNTg4ODI4NjlhNTRhYWVhOWU0NmRiMGM2MTEzYTFmNmIxNDg2MWI", "gtin13" : "4045454394042", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/rs-232-c-serial-interface/p/750-650_000-001" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]