{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "RS-232 C Serial Interface; Adjustable",
"description" : "<p>The module's built-in interface connects to any device equipped with an RS-232-C serial interface.</p><p>The interface operates in accordance with the TIA/EIA-F, CCITT V.28/DIN 66259-1 standards.</p><p>The connected device communicates directly with the control unit via the fieldbus coupler. The active communication channel works independently of the higher-level fieldbus system and allows full duplex operation up to 57600 baud.</p><p>The RS-232 C interface guarantees high interference immunity via electrically isolated signals.</p><p>The shield directly connects to the DIN-rail.</p>",
"mpn" : "750-650/003-000",
"sku" : "750-650/003-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000011000279bd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEyfGltYWdlL2pwZWd8YURKakwyZzRNUzh4TkRZNE9EZzBPREF4T1RRNE5pOHlNREJmTURJd01EQXdNVEV3TURBeU56bGlaREF3TURFd01HSTJYMFJGTG1wd1p3fDkzNDMxOTQyMzkxMmRhMzZjYjgxZDc4MzJhNWExNTY4NjAxNzg1ZjcyOTcxZjE0ZWM1NTkzZmRiN2JmNTc1OWQ",
"gtin13" : "4045454394271",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/rs-232-c-serial-interface/p/750-650_003-000"
}