{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "RS-485 Serial Interface; Adjustable",
"description" : "<p>The module's built-in interface connects to any device equipped with an RS-485 serial interface.</p><p>The interface operates in accordance with both TIA/EIA-485-A and DIN 66259 standards.</p><p>The connected device communicates directly with the control unit via the fieldbus coupler. The active communication channel works independently of the higher-level fieldbus system and allows full duplex operation up to 19200 baud.</p><p>The RS-485 interface guarantees high interference immunity via electrically isolated signals.</p><p>The shield directly connects to the DIN-rail.</p>",
"mpn" : "750-653/003-000",
"sku" : "750-653/003-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001100028668000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkzfGltYWdlL2pwZWd8YURRd0wyZzFOUzh4TkRZNE9UQXdOVEUzTkRneE5DOHlNREJmTURJd01EQXdNVEV3TURBeU9EWTJPREF3TURFd01HSTJYMFJGTG1wd1p3fGExMjBjYzFkNTA5NGMxMTg3MWY4YjBhMGFkMWZmMWE0ODk1ZWIwYTJjNWU4YTllNDMwNDRhZWRmMGE4YjIzODI",
"gtin13" : "4045454519414",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/rs-485-serial-interface/p/750-653_003-000"
}