{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "SSI transmitter interface; Adjustable; Extreme",
"description" : "<p>This module is an SSI interface for the direct connection to an SSI transmitter.</p><p>After the module has given a clock pulse to the sensor, the module reads the incoming data and transmits it directly as a data word into the process image of the PLC or PC. It is possible to factory adjust different operating modes, transfer frequencies and bit widths by means of the control register.</p><p>The power supply for the transmitter is derived internally from the power jumper contacts.</p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>",
"mpn" : "750-630/040-001",
"sku" : "750-630/040-001",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002900039f31000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdWakwyZ3daUzh4TkRZNE5qazRNek0xTmpRME5pOHlNREJmTURJd01EQXdNamt3TURBek9XWXpNVEF3TURFd01HSTJYMFJGTG1wd1p3fGNiMWVjZWFhMWUzN2E4NjM4MjUzZTYxMDM2OGUwNDc2MmU5ZjgyYjlhNWQ1NjI5OGI4YzkyMTg5ZGQwNzQ4ODk",
"gtin13" : "4055143673570",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/ssi-transmitter-interface/p/750-630_040-001"
}
I/O-System 750 XTR: Dort automatisieren, wo jedes andere System an seine Grenzen stößt – und das zuverlässig und wirtschaftlich! XTR – dieses Kürzel im Systemnamen steht für extremen Schutz vor klimatischen Einflüssen, Schwingungen, Erschütterungen und Überspannungen.