{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Starterkit; Linux®", "description" : "With the PFC200 Controller as its central component, the Linux® Starter Kit provides an entry to the world of open programming. In addition to its scalability through the open-source community, the primary advantage of having a controller with an open-source operating system is its continual development and maintenance.<br/>Besides the PFC200, other components of the starter kit include input and output modules, a power supply, a switching module and the accessories needed to start programming immediately with Linux®.<br/>Additional information on Linux® is available at: <a href="https://www.wago.com/linux">https://www.wago.com/linux.</a><br/>The Linux® advanced Starter Kit includes:<br/><ul><li>Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485: 750-8212</li><li>2-Channel Digital Input; 24 VDC; 3 ms: 750-400</li><li>2-Channel Digital Output; 24 VDC; 0.5 A: 750-501</li><li>End Module: 750-600</li><li>Classic Power Supply; 24 VDC output voltage; 1 A: 787-1602</li><li>Switching Module; 2-way DI simulator: 288-863</li><li>Operating Tool; Type 2; (3.5 x 0.5) mm blade: 210-720 </li><li>Operating Tool; Type 1; (2.5 x 0.4) mm blade: 210-719</li><li>Patch Cable; 1.0 m</li></ul>", "mpn" : "8003-099/750-8212", "sku" : "8003-099/750-8212", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-1987133-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYzfGltYWdlL2pwZWd8YURZeUwyZzFOeTh4TXpJME9UTTBOVE00T0RVM05DOHlNREJmTVRrNE56RXpNMTlFUlM1cWNHY3xiMDRiMTgyZjE1ZmVkMzRjNzc0MGZjNzkwNGFlZjRjYzM5NDUyYjJhNzQ3OTQzOGY5MmJmNWI0ZjI5YjRlMWVm", "gtin13" : "4055144060966", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/starterkit/p/8003-099_750-8212" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]