{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Stepper Controller; RS-422/24 VDC; 20 mA",
"description" : "<p>The 750-670 Module is an intelligent stepper controller used to control different drive power sections with pulse/direction interface or incremental encoder input.</p><p>Both RS-422 and 24 V or 20 mA interfaces are available.</p><p>Due to the high output frequency, stepper output stages with smooth microstepping resolution can be used.</p><p>In addition, this module can also be used as a high-precision frequency or pulse width modulator.</p><p>Two configurable inputs for start/stop, limit switches, reference cams, jog/tip, etc., are directly processed by the internal software without delay.</p><p>Versatile functions, such as positioning with different acceleration slopes, command tables, camshaft controller, auto referencing and other event-dependent properties provide this controller with a wide spectrum of possible uses.</p><p>The programmer's interface is the same for all WAGO Stepper Controllers.</p><p>Additional operating modes:</p><ul><li>Pulse width modulation</li><li>Frequency generator</li><li>Single-shot mode</li></ul>",
"mpn" : "750-670",
"sku" : "750-670",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001100028782000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQxfGltYWdlL2pwZWd8YUdFNEwyZ3hZUzh4TkRZNE5qRTBPVGt6TlRFek5DOHlNREJmTURJd01EQXdNVEV3TURBeU9EYzRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE3NTgzYmU5N2U4OWU2YjkzMTcyNmYxNmY1ZjA1YmMwYjFmNjZkZmI4MjE5MGM4MGEzZWQxNjRmM2FlMWMyODA",
"gtin13" : "4045454539719",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/stepper-controller/p/750-670"
}