{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Supply Filter; 24 VDC; Higher isolation; Extreme",
"description" : "<p>The WAGO‐I/O-SYSTEM 750 XTR can also be used in shipbuilding applications and onshore/offshore installations (e.g., platforms, loading facilities). This is possible via certification under the standards of leading agencies such as Germanischer Lloyd and Lloyd's Register. This filter module ensures proper (certified) system operation. This also applies to XTR I/O Modules used in substations and/or telecontrol systems as well as railway technology. The following modules are required for power supply: 750-626/040-000 Power Supply Filter (system and field supply) or 750-624/040-001 Field-Side Power Supply Filter (only field supply).</p><br/><br/><p>The 750-626/040-000 Power Supply Filter filters the 24 V system power supply and is equipped with surge suppression. </p><p>The power supply filter can also be used as a power supply module.</p><p></p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>",
"mpn" : "750-626/040-000",
"sku" : "750-626/040-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001800001086000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3fGltYWdlL2pwZWd8YURSakwyZzBaQzh4TkRZNE5qSTNPVGsxT0RVMU9DOHlNREJmTURJd01EQXdNVGd3TURBd01UQTROakF3TURFd01HSTJYMFJGTG1wd1p3fDFjOTU3YzNkNmY1NWZmMGRhNThlY2I1NmVjOTU1M2VmYmQyZTI1MjgyN2ZiZDQwNjc2YjQzNDYxMjE3MTcxZDA",
"gtin13" : "4050821460190",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/supply-filter/p/750-626_040-000"
}
I/O-System 750 XTR: Dort automatisieren, wo jedes andere System an seine Grenzen stößt – und das zuverlässig und wirtschaftlich! XTR – dieses Kürzel im Systemnamen steht für extremen Schutz vor klimatischen Einflüssen, Schwingungen, Erschütterungen und Überspannungen.