{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "System Power Supply; 24 VDC",
"description" : "<p>This internal system supply module increases the capacity of the system supply by 2 A for fieldbus nodes with high current requirements (sum of the internal current consumption of the I/O modules).</p><p></p><p>If required, additional system supply modules with bus power supply can be used.</p><p></p><p>The module also supplies field-side power to the adjacent modules via the power jumper contacts.</p><p></p>",
"mpn" : "750-613",
"sku" : "750-613",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000012000226b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTc5fGltYWdlL2pwZWd8YURRMUwyaGlNQzh4TkRZNE9ETTVNakk0TWpFME1pOHlNREJmTURJd01EQXdNVEl3TURBeU1qWmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDljZWM0ZWJjYmY4ZTBhYTg2ZmY3N2E4ZDg5ZTViODU1MmQ4ODRlY2Y3N2Q2YmVjMWFjYTU0MDVkMDE2OTE1YmY",
"gtin13" : "4045454393823",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/system-power-supply/p/750-613"
}