{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "System Power Supply; 24 VDC; Extreme", "description" : "<p>This internal system supply module increases the capacity of the system supply by 2 A for fieldbus nodes with high current requirements (sum of the internal current consumption of the I/O modules).</p><p>If required, additional system supply modules with bus power supply can be used.</p><p>The module also supplies field-side power to the adjacent modules via the power jumper contacts.</p><p></p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>", "mpn" : "750-613/040-000", "sku" : "750-613/040-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000170003fbfe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxfGltYWdlL2pwZWd8YURNMUwyZ3dOeTh4TkRZNE9UUXpPREV3TlRZek1DOHlNREJmTURJd01EQXdNVGN3TURBelptSm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fDRhYTQzYTk4OGVlOGQ0YTQ4NWU0YWZmZGY0NGI0MzFhOTAwNzI5ODRkNmE1MjFiY2I0YWZjOTdiM2EwNmIzYzI", "gtin13" : "4050821460183", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/system-power-supply/p/750-613_040-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]