{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray", "description" : "<h2>PCB terminal block, 250 Series, solder pin dimensions 0.4 x 0.75 mm</h2><br/><br/>This PCB terminal block (item number 250-202) is designed for quick and simple connections. It is a universal connector that can be used almost anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 320 V and is designed to handle a rated current of up to 8 A. Strip lengths must be between 8.5 mm and 9.5 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Dimensions: 8.5 x 16.7 x 12 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 1.5 mm². It has one level. Two potentials can connect two poles using the two clamping points The clamping spring is made of a Copper alloy and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at an angle of 45°.. The solder pins are organized over the entire terminal strip (staggered). They are 0.4 x 0.75 mm cross-section and 3.4 mm in length. Each potential has one solder pin.<br/>", "mpn" : "250-202", "sku" : "250-202", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d00038912000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTczfGltYWdlL2pwZWd8YUdZeUwyZ3haQzh4TkRZNE9UTTNPRFU1T0RrME1pOHlNREJmTURJd01EQXdNR1F3TURBek9Ea3hNakF3TURFd01HSTJYMFJGTG1wd1p3fGJjOWY5OTEyNjg1MTMyODA0NzY2YjRlODU0MDRhYjI3YzU4NDc0OGY4ZjUyMmQzMmYyNDJhOWFkMDU1NDNkZWI", "gtin13" : "4044918648158", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-202" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]