{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray",
"description" : "<h2>PCB terminal block, 250 Series, push-button</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 250-204). You can rely on trusted safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Our PCB terminal block is rated for 320 V and is designed to handle a rated current of up to 8 A. Ensure that the strip lengths are between 8.5 mm and 9.5 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Dimensions: 15.5 x 16.7 x 12 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is designed for conductor cross sections ranging from 0.2 mm² to 1.5 mm². Up to four potentials / four poles can be connected to this terminal strip using four clamping points on one level. The clamping spring is made of a Copper alloy and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at a 45° angle.. The solder pins are organized over the entire terminal strip (staggered) and are 0.4 x 0.75 mm and 3.4 mm in length. Each potential has one solder pin.<br/>",
"mpn" : "250-204",
"sku" : "250-204",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d00038912000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTczfGltYWdlL2pwZWd8YUdZeUwyZ3haQzh4TkRZNE9UTTNPRFU1T0RrME1pOHlNREJmTURJd01EQXdNR1F3TURBek9Ea3hNakF3TURFd01HSTJYMFJGTG1wd1p3fGJjOWY5OTEyNjg1MTMyODA0NzY2YjRlODU0MDRhYjI3YzU4NDc0OGY4ZjUyMmQzMmYyNDJhOWFkMDU1NDNkZWI",
"gtin13" : "4044918648332",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-204"
}