{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 2-pole; Push-in CAGE CLAMP®; 0,50 mm²; gray",
"description" : "<h2>PCB terminal block, 250 Series, with 2.5 mm pin spacing</h2><br/><br/>Our PCB terminal block (item number 250-402) makes connections quick and easy. It offers the flexibility needed for different mounting types. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 4 A. Strip lengths must be between 8.5 mm and 9.5 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The item's dimensions are 6.5 x 16.7 x 12 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 0.5 mm². It has one level. Two potentials can connect two poles using the two clamping points The gray housing is made of polyamide (PA66) for insulation and the clamping spring is made of a Copper alloy. Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at a 45° angle.. The solder pins are organized over the entire terminal strip (staggered). They are 0.4 x 0.75 mm and 3.6 mm in length. Each potential has one solder pin.<br/>",
"mpn" : "250-402",
"sku" : "250-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d000384aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM4fGltYWdlL2pwZWd8YUdNMkwyaGhOUzh4TkRZNE5qVTVORE13TVRrNE1pOHlNREJmTURJd01EQXdNR1F3TURBek9EUmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE1ZmFlZmE3MWQxYjIwMmI1YmFkMTIxNThjNzhiOTA2ZDg5MmU0MmUzOTVmYTM5YjljMDViMDcyMGVkM2ZmYzg",
"gtin13" : "4044918642774",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-402"
}