{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 10-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray",
"description" : "<h2>PCB terminal block, 250 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our PCB terminal block (item number 250-510) makes connections quick and easy. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 320 V and is designed to handle a rated current of up to 17.5 A. It can therefore be used in high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 9 mm and 10 mm. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 51.5 x 20.5 x 13 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 1.5 mm². It features one level and ten clamping points for connecting ten potentials / 10 poles. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for THT soldering. Insert the conductor at a 45° angle.. The solder pins are organized over the entire terminal strip (in-line) and are 0.5 x 0.75 mm and 4 mm in length. Each potential has one solder pin.<br/>",
"mpn" : "250-510",
"sku" : "250-510",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YURobEwyaG1OQzh4TkRZNU1EQXpNamszTlRrd01pOHlNREJmTURJd01EQXdNR1F3TURBek9EWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRhOTZhYjE2ZTZhNWM1Njc2ODcyMWNjYTM2N2ZjZDcyNDg4Y2MwZWQzZjE1M2Q1MTUyNTNhMjUyN2FhZjA4OTM",
"gtin13" : "4044918303712",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-510"
}