{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 14-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray",
"description" : "<h2>PCB terminal block, 250 Series, Push-in CAGE CLAMP®</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 250-514). It offers the flexibility needed for different mounting types. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 17.5 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 9 mm and 10 mm. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The dimensions are 71.5 x 20.5 x 13 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1.5 mm². It comes with one level and fourteen clamping points for connecting fourteen potentials / 14 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with a push-button. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at an angle of 45°.. The solder pins are organized over the entire terminal strip (in-line). They are 0.5 x 0.75 mm and 4 mm in length. Each potential has one solder pin.<br/>",
"mpn" : "250-514",
"sku" : "250-514",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YURobEwyaG1OQzh4TkRZNU1EQXpNamszTlRrd01pOHlNREJmTURJd01EQXdNR1F3TURBek9EWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRhOTZhYjE2ZTZhNWM1Njc2ODcyMWNjYTM2N2ZjZDcyNDg4Y2MwZWQzZjE1M2Q1MTUyNTNhMjUyN2FhZjA4OTM",
"gtin13" : "4044918303750",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-514"
}