{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; push-button; 2.5 mm²; Pin spacing 5 mm; 2-pole; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>PCB terminal block, 804 Series, gray</h2><br/><br/>Our PCB terminal block (item number 804-102) simplifies electrical installations. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are important parameters when choosing a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 10 mm and 11 mm. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 11.5 x 18.1 x 15 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at a 0° angle.. The solder pins measure 0.8 x 0.6 mm in cross-section and 3.6 mm in length and are laid out over the entire terminal strip (staggered). There are two solder pins per potential.<br/>", "mpn" : "804-102", "sku" : "804-102", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d000351f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEyfGltYWdlL2pwZWd8YURKaUwyaGhaQzh4TkRZNE9EUTNNemN4TURZeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5URm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDQyMzJjMjQ1NmQ3NjQ3NmIzZmQ2NzFmYjAxYmE1ZTVkMzI1Yjk0MzdkMDFmODc5NjQ2NjBiOTBlMjExNjY2YjM", "gtin13" : "4044918514934", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/804-102" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]