{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; push-button; 2.5 mm²; Pin spacing 5 mm; 4-pole; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>PCB terminal block, 804 Series, with 5 mm pin spacing</h2><br/><br/>Our PCB terminal block (item number 804-104) ensures effortless electrical installations. It is perfect for custom installations with different mounting types. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Strip lengths must be between 10 mm and 11 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product delivers reliable performance. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 21.5 x 18.1 x 15 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². Up to four potentials / four poles can be connected to this terminal strip using four clamping points on one level. The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for THT soldering. Insert the conductor at an angle of 0°.. The solder pins are organized over the entire terminal strip (staggered). They are 0.8 x 0.6 mm and 3.6 mm in length. Each potential has two solder pins.<br/>", "mpn" : "804-104", "sku" : "804-104", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d000351f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEyfGltYWdlL2pwZWd8YURKaUwyaGhaQzh4TkRZNE9EUTNNemN4TURZeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5URm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDQyMzJjMjQ1NmQ3NjQ3NmIzZmQ2NzFmYjAxYmE1ZTVkMzI1Yjk0MzdkMDFmODc5NjQ2NjBiOTBlMjExNjY2YjM", "gtin13" : "4044918515009", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/804-104" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]