{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; 2,50 mm²; dark gray", "description" : "<h2>PCB terminal block, 255 Series, dark gray</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 255-742). It is ideal for custom installations with different mounting types. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. The item's dimensions are 7.8 x 18.2 x 18.3 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and a clamping point for connecting a single potential / 1 pole. The clamping spring is made of chrome-nickel spring steel (CrNi), the dark gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 90° angle.. The solder pins are organized within the terminal block (in-line) and are 0.7 x 0.7 mm and 4 mm in length. Each potential has two solder pins.<br/>", "mpn" : "255-742", "sku" : "255-742", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YUdVNUwyZzBaQzh4TkRZNE56STBOell6TURNMk5pOHlNREJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDNjZTA1ZWQxMDdiODQwYjA1MGM2ZDAxODcyNzEyZGU1NGQzYjc0ZTU1YmQ0MzliNmNjYWU1MWRlYWM3ZjFmZjI", "gtin13" : "4044918662864", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/255-742" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]