{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; 2,50 mm²; blue",
"description" : "<h2>PCB terminal block, 255 Series, blue</h2><br/><br/>Our PCB terminal block (item number 255-744) makes connecting wires quick and easy. You can count on trusted safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 24 A, making it suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this product outperforms the competition. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 7.8 x 18.2 x 18.3 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and a clamping point that you can use to connect a single potential / 1 pole. The contacts are made of electrolytic copper (ECu), the blue housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at a 90° angle.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are set out within the terminal block (in-line). There are two solder pins per potential.<br/>",
"mpn" : "255-744",
"sku" : "255-744",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YUdVNUwyZzBaQzh4TkRZNE56STBOell6TURNMk5pOHlNREJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDNjZTA1ZWQxMDdiODQwYjA1MGM2ZDAxODcyNzEyZGU1NGQzYjc0ZTU1YmQ0MzliNmNjYWU1MWRlYWM3ZjFmZjI",
"gtin13" : "4044918663007",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/255-744"
}