{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Stackable PCB terminal block; 6 mm²; Pin spacing 7.5 mm; 1-pole; CAGE CLAMP®; commoning option; 6,00 mm²; gray", "description" : "<h2>PCB terminal block, 745 Series, gray</h2><br/><br/>This PCB terminal block (item number 745-831) is designed for quick and simple connections. You can rely on tried and tested safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 630 V and a rated current of 41 A, making it suitable for high-load applications. Ensure that the strip lengths are between 11 mm and 12 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 9 x 27.5 x 29.1 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is designed for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. The single potential can connect one pole using one clamping point The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. Insert the conductor at an angle of 45°.. The solder pins are organized within the terminal block (in-line) and are 1 x 1.4 mm and 4.5 mm in length. Each potential has two solder pins.<br/>", "mpn" : "745-831", "sku" : "745-831", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0fGltYWdlL2pwZWd8YURWbEwyaGxOUzh4TkRZNE9URTBOekV5TlRjNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpHUmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGQwMGNlYTZmNWE0NWIxNTAyNmJmODgwYzAyM2U4N2E2ZGNkN2QxZWNkZWY1OGZiNDhjNjhlZDVhNWY1NThiMDQ", "gtin13" : "4044918302609", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/745-831" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]