{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 8-pole; Push-in CAGE CLAMP®; 1,50 mm²; brown",
"description" : "<h2>PCB terminal block, 250 Series, solder pin dimensions 0.4 x 0.75 mm</h2><br/><br/>Connect conductors quickly and safely with this PCB terminal block (item number 250-208/000-014). It offers the flexibility needed for different mounting types. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 320 V and a rated current of 8 A. Ensure that the strip lengths are between 8.5 mm and 9.5 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 29.5 x 16.7 x 12 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 1.5 mm². It has one level. You can connect eight potentials / eight poles using the eight clamping points. The clamping spring is made of a Copper alloy and the brown housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. Insert the conductor at a 45° angle.. The solder pins measure 0.4 x 0.75 mm in cross-section and 3.4 mm in length and are organized over the entire terminal strip (staggered). There are one solder pin per potential.<br/>",
"mpn" : "250-208/000-014",
"sku" : "250-208/000-014",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d00038912000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTczfGltYWdlL2pwZWd8YUdZeUwyZ3haQzh4TkRZNE9UTTNPRFU1T0RrME1pOHlNREJmTURJd01EQXdNR1F3TURBek9Ea3hNakF3TURFd01HSTJYMFJGTG1wd1p3fGJjOWY5OTEyNjg1MTMyODA0NzY2YjRlODU0MDRhYjI3YzU4NDc0OGY4ZjUyMmQzMmYyNDJhOWFkMDU1NDNkZWI",
"gtin13" : "4066966124392",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/250-208_000-014"
}